********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 11, 2015
*ECN S15-1076, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM120N04-1m7 D G S 
M1 3 GX S S NMOS W= 29771256u L= 0.3u 
M2 S GX S D PMOS W= 29771256u L= 0.28u 
R1 D 3 1.060e-03 5.081e-03 9.737e-06 
CGS GX S 7.229e-09 
CGD GX D 1.813e-10 
RG G GY 1m 
RTCV 100 S 1e6 5.126e-04 -7.403e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 29771256u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 4.2747e-06 NSUB = 2.726e+17 
+ KAPPA = 2.0e-01 NFS = 5.467e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.769e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.857e-09 TREF = 25 BV = 41 
+RS = 2.556e-02 N = 9.938e-01 IS = 1.000e-13 
+EG = 1.210e+00 XTI = 1.116e-01 TRS = 4.090e-03 
+CJO = 1.887e-10 VJ = 2.000e+01 M = 1.000e-01 ) 
.ENDS 
